521177 40
R CanbRegs_CAN_CTL 0x0000000B 0x00000000
R CanbRegs_CAN_ES 0x0000000B 0x00000007
R CanbRegs_CAN_ERRC 0x0000000B 0x00000000
R CanbRegs_CAN_BTR 0x0000000B 0x00003453
R CanbRegs_CAN_INT 0x0000000B 0x00000000
R CanbRegs_CAN_TEST 0x0000000B 0x00000080
R CanbRegs_CAN_PERR 0x0000000B 0x00000420
R CanbRegs_CAN_RAM_INIT 0x0000000B 0x00000005
R CanbRegs_CAN_GLB_INT_EN 0x0000000B 0x00000000
R CanbRegs_CAN_GLB_INT_FLG 0x0000000B 0x00000000
R CanbRegs_CAN_GLB_INT_CLR 0x0000000B 0x00000000
R CanbRegs_CAN_ABOTR 0x0000000B 0x00000000
R CanbRegs_CAN_TXRQ_X 0x0000000B 0x00000000
R CanbRegs_CAN_TXRQ_21 0x0000000B 0x00000000
R CanbRegs_CAN_NDAT_X 0x0000000B 0x00000000
R CanbRegs_CAN_NDAT_21 0x0000000B 0x00000000
R CanbRegs_CAN_IPEN_X 0x0000000B 0x00000000
R CanbRegs_CAN_IPEN_21 0x0000000B 0x00000000
R CanbRegs_CAN_MVAL_X 0x0000000B 0x0000000C
R CanbRegs_CAN_MVAL_21 0x0000000B 0x77FE0000
R CanbRegs_CAN_IP_MUX21 0x0000000B 0x00000000
R CanbRegs_CAN_IF1CMD 0x0000000B 0x00B30014
R CanbRegs_CAN_IF1MSK 0x0000000B 0x20000000
R CanbRegs_CAN_IF1ARB 0x0000000B 0xA8240000
R CanbRegs_CAN_IF1MCTL 0x0000000B 0x00000183
R CanbRegs_CAN_IF1DATA 0x0000000B 0x00000B00
R CanbRegs_CAN_IF1DATB 0x0000000B 0x00000000
R CanbRegs_CAN_IF2CMD 0x0000000B 0x007B000C
R CanbRegs_CAN_IF2MSK 0x0000000B 0xEEE7FF7C
R CanbRegs_CAN_IF2ARB 0x0000000B 0x00000000
R CanbRegs_CAN_IF2MCTL 0x0000000B 0x00000000
R CanbRegs_CAN_IF2DATA 0x0000000B 0x00000000
R CanbRegs_CAN_IF2DATB 0x0000000B 0x00000000
R CanbRegs_CAN_IF3OBS 0x0000000B 0x00000000
R CanbRegs_CAN_IF3MSK 0x0000000B 0xFFFFFFFF
R CanbRegs_CAN_IF3ARB 0x0000000B 0x00000000
R CanbRegs_CAN_IF3MCTL 0x0000000B 0x00000000
R CanbRegs_CAN_IF3DATA 0x0000000B 0x00000000
R CanbRegs_CAN_IF3DATB 0x0000000B 0x00000000
R CanbRegs_CAN_IF3UPD 0x0000000B 0x00000000